Publish your products
ARDEX R 1™ Renovation Patching Compound
ARDEX R 1™ Renovation Patching Compound
ARDEX R 1™ Renovation Patching Compound
ARDEX R 1™ Renovation Patching Compound
ARDEX R 1™ Renovation Patching Compound
    ARDEX

    ARDEX R 1™ Renovation Patching Compound

    ARDEX R 1 is a brilliant white, cementitious, Rapid Drying Renovation Plaster for difficult walls and ceilings. It’s ideal for Smoothing and plastering of walls and ceilings in dry internal areas, prior to the application of wallpaper, paints, dispersion based renders and other wallcoverings.  Suitable for use on existing finishes and new backgrounds such as concrete, plaster, brickwork, ceramic tiles, old wall paper and paints.

    • Ideal for problem walls, covers ARTEX and sound wallpapers, paint and tiles
    • Can receive finishes in as little as 24 hours, regardless of thickness
    • Brilliant White
    • Tension and crack free
    • Slump free
    Specification
    • Mixing ratioapprox. 12.5 litres of water – 25kg powder is equivalent to approx. 1 part water: 2 parts powder

      Bulk densityapprox. 1.0kg/litre

      Fresh mortar weightapprox. 1. 4kg/litre

      Material requirementapprox. 1.0kg of powder per m²/mm

      Working timeapprox. 30 minutes

      Compressive strength1 day: approx. 5 N/mm²7 days: approx. 9 N/mm²28 days: approx. 11 N/mm²

      Tensile bending strengthafter 1 day: approx. 2.0 N/mm²after 7 days: approx. 3.0 N/mm²after 28 days: approx. 4.0 N/mm²

      pH valueWet mortar: approx. 12Dry mortar: approx. 10

    Technical specification
    • Unique ref.ardex-r-1
    • Product familyWall Render
    • Product groupRenovation Patching Compound
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code09 70 00
    • CSI MasterFormat 2014 TitleWall Finishes
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Germany
    Italy
    Russia
    Switzerland
    United Kingdom