Publish your products
Hybrid Heat Pump Water Heater - LYDOS HYBRID S2
Hybrid Heat Pump Water Heater - LYDOS HYBRID S2
Hybrid Heat Pump Water Heater - LYDOS HYBRID S2
Hybrid Heat Pump Water Heater - LYDOS HYBRID S2
Hybrid Heat Pump Water Heater - LYDOS HYBRID S2
    Ariston

    Hybrid Heat Pump Water Heater - LYDOS HYBRID S2

    Hybrid heat pump water heater for the production of domestic hot water, made up of an air-to-water heat pump and an integrated heating element. Available in the versions with 60, 80, 100 and 130 litre storage tank

    A smart efficiency upgrade from electric water heating, keeping replacement fast and simple.*


    * Compared to a conventional electric water heater, Lydos Hybrid S2 provides improved energy efficiency. Actual energy savings may
    vary depending on hot water demand, usage patterns and installation conditions. Lydos Hybrid S2 typically requires less complex
    installation than standard heat pump water heaters

    Specification
    • • Up to A+ efficiency ** 
      • up to 75% energy savings*** 
      • Uses natural refrigerant R290 with a low global warming potential (GWP = 0.02).****
      • Active anode (ProTech) + magnesium anode
      • Enamelled heating element
      • Build-in WiFi for remote management via Ariston Net App

      • Designed for indoor installation, with a noise level of just 46 dB(A),
      • Accessory condensate collection tray available

      ** Energy label based on Commission Delegated Regulation (EU) No 812/2013

      *** Value referring to the Lydos Hybrid Wi‑Fi S2 100L, compared with an Ariston Pro1 R 100L electric storage water heater, based on annual electricity consumption measured according to EN 16147 by Ariston laboratory in Fabriano (459 kWh/year vs 2,764 kWh/year). Actual savings depend on usage patterns, installation conditions and ambient air temperature

      **** Based on the AR6 adopted by IPCC

    Technical specification
    • Unique ref.LYDOS-HYBRID-S2
    • Product familyWater Heaters
    • Product groupHeat Pump Water Heater
    • TypeObject (single object)
    • Date of publishing2026-11-02
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    Europe
    Albania
    Andorra
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Estonia
    France
    Greece
    Hungary
    Italy
    Latvia
    Lithuania
    Malta
    Monaco
    Montenegro
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Ukraine
    Vatican City