Publish your products
Heat pump water heater - NUOS-PLUS WI-FI
Heat pump water heater - NUOS-PLUS WI-FI
Heat pump water heater - NUOS-PLUS WI-FI
    Ariston

    Heat pump water heater - NUOS-PLUS WI-FI

    4.8 out of 5 stars4.8(10 reviews)

    NUOS PLUS WIFI is a floor standing heat pump water heater with connectivity embedded. Thanks to the optimized thermodynamic circuit, this heat pumps has one of the best performance in the category, assuring the best energy saving (COP > 3,6) and a never seen comfort (heating-up time of 4,3 hours). Can be used also as a renewable energy storage, with easy connection to photovoltaic, solar thermal and other energy sources.

    There are four sizes available:

    • NUOS PLUS WIFI 200 (200lt capacity)
    • NUOS PLUS WIFI 250 (250lt capacity)
    • NUOS PLUS WIFI 250 SYS (250lt capacity + 1 coil)
    • NUOS PLUS WIFI 250 TWIN SYS (250lt capacity + 2 coils)
    Specification
    • • Wi-Fi integrated for remote control via smartphone
      • Aqua Ariston NET app: easy interaction, prompt performance feedback and energy awareness
      • Operating range in heat pump mode with air temperatures from -7 to 42°C
      • Environmentally friendly gas R134A makes it possible to achieve water temperatures up to 62°C in heat pump mode
      • Condenser is wrapped around the boiler (not immersed in water)
      • Titanium enamelled steel boiler
      • Dual power steatite electrical heating elements
      • Active anode (protech) + magnesium anode
      • LCD Display
      • Modes: green, auto, boost, boost 2, voyage and antilegionella modes withdrawal time setting
      • One or two coils and sensor slots to integrate solar, boiler or biomass (NUOS PLUS 250 SYS and TWIN SYS)
      • Domestic hot water recirculation (NUOS PLUS 250 SYS and TWIN SYS)
      • Integrated photovoltaic function
      • Possibility of external load activation
      • Optimised combined or heating only boiler operation
      • Product intended for indoor installation

    Technical specification
    • Unique ref.NUOS-PLUS-wifi
    • Product familyWater Heaters
    • Product groupHeat Pump Water Heaters
    • TypeObject (single object)
    • Date of publishing2021-01-08
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inFrance
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    Europe
    Albania
    Andorra
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Estonia
    France
    Greece
    Hungary
    Italy
    Latvia
    Lithuania
    Malta
    Monaco
    Montenegro
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit