Publish your products
Heat pump water heater - NUOS PLUS S2 200 FS WI-FI
Heat pump water heater - NUOS PLUS S2 200 FS WI-FI
Heat pump water heater - NUOS PLUS S2 200 FS WI-FI
Heat pump water heater - NUOS PLUS S2 200 FS WI-FI
    Ariston

    Heat pump water heater - NUOS PLUS S2 200 FS WI-FI

    NUOS PLUS FS WIFI is a floor standing heat pump water heater with connectivity embedded. Thanks to the optimized thermodynamic circuit, this heat pumps has one of the best performance in the category and using sustainable refrigerant gas R290 with low GWP. It can be used also as a renewable energy storage, with easy connection to a photovoltaic system.

    • NUOS PLUS S2 FS 200 WIFI (200 lt capacity)
    Specification
      • Titanium enameled steel tank.
      • Active anode + magnesium anode.
      • Durability granted by Ariston.
      • Enameled electric heating element.
      • Operating range in heat pump mode with air temperatures from –10 to 42°C.
      • 80% more energy saving than traditional water heaters with same capacity.
      • R290a eco-friendly gas for water temperature of up to 60°C in heatì pump mode.
      • Integrated photovoltaic function.
      • Manage your comfort remotely from your smartphone thanks to the App Ariston NET.
      • 100% designed and developed in Italy.
      • Different working modes: green, comfort, boost, fast, i-memory, HC-HP.
      • Silent function.
      • Weekly time scheduling.
      • System integration with other Ariston products thanks to the Bus BridgeNet® technology.
      • User friendly HMI and LCD display.
      • Monobloc architecture for easy installation and maintenance.
    Technical specification
    • Unique ref.NUOS-PLUS-S2-200-FS-WIFI
    • Product familyWater Heaters
    • Product groupHeat Pump Water Heaters
    • TypeObject (single object)
    • Date of publishing2026-05-07
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    Europe
    Albania
    Andorra
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Estonia
    France
    Greece
    Hungary
    Italy
    Latvia
    Lithuania
    Malta
    Monaco
    Montenegro
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Ukraine
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit