Publish your products
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door
ASSA ABLOY RT1000 Spiral Door

    ASSA ABLOY RT1000 Spiral Door

    The Spiral Door ASSA ABLOY RT1000 is crafted from long-life components to minimize maintenance, equally designed for fast access to make servicing easy and convenient. This is engineering at its finest. A door that meets the needs of today and anticipates the demands of tomorrow. The perfect blend of form, function with innovative high-performance external future-ready door technology, designed to both enhance your business and contribute to a more energy-efficient, sustainable future.

    The Spiral Door ASSA ABLOY RT1000 combines state-of-the-art hardware with advanced digital services, into an optimized entrance system for everyday use. Built on the principles of sustainability, reliability, safety and security, we call this Smart Robustness: intelligent connectivity meets hard-wearing durability, designed with quality and safety in every detail.

    Specification
      • Cutting-edge technology meets operational excellence
      • Door dimension max.5000 x 5000 mm
      • Speed open/close: up to max. 1.75/0.6 m/s
      • Wind Resistance (EN 12424) Class 3, Class 2, 4000 ≤ DW ≤ 5000 with windows
      • It features rapid and smooth operation with a high-velocity roll and glide assembly, an optimized spiral curve, and frequency converter-controlled door movement. Quieter running for improved working environment
      • An energy-efficient solution featuring 50 mm high-density foam for superior insulation, side frame and lintel sealings, double-glazed burglar-resistant polycarbonate windows, and remote monitoring for optimal energy efficiency.
      • A lifetime construction with long-life components, low maintenance needs, readily available off-the-shelf ASSA ABLOY parts, and an easy-access door structure for fast and efficient service.
      • A functional and clean design featuring a single-track spiral, quick-access column covers, a flush design without visible hinges, an integrated drive unit, attractive side caps, and actuators built into the door construction.
      • Motor Power 1.1 KW
      • Protection IP 55
      • Mains connections 3L/(N)/PE 380/400/415/440/480V, 50/60 Hz²
      • Safety features: Electrical safety contact edge and a door line photocell
      • The door is designed according to the Workplace Directive of the UVV regulations and the harmonized CE Guidelines including the EN 13241-1.

      For specification of the specific configurations see the technical data sheet.

    Technical specification
    • Unique ref.aa_a_RT1000
    • Product familyHigh Speed Doors
    • Product groupExterior Doors
    • TypeObject (single object)
    • Date of publishing2025-10-31
    • Edition number1
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit