Publish your products
ASSA ABLOY RP300USD Machine Protection Door

ASSA ABLOY RP300USD Machine Protection Door

The new ASSA ABLOY RP300 USD (Upside Down) machine protection door is designed so that you can integrate it into your production area where bigger components and machinery must be arranged vertically

This door is designed according to the regulations of the Workplace Directive of the UVV as well as the harmonized CE Guidelines including the EN 13241‑1 and 2006/42/EG.

Specification
    • Door width min/max: 1000 / 5500 mm
    • Door height min/max: 1000 / 3500 mm
    • Opening / closing speed: up to max. 2.2/1.5 m/s depending on control systems
    • Motor Power 0,75 KW
    • Protection IP 55
    • Standard supply voltage:
    • MCC: 3L(N)/380/400/415/440/460/480V; 50/60 Hz
    • Transformer necessary: 3L(N)PE/220/230/500V; 50Hz
    • Standard safety devices:
    • Electrical safety : Pre-running photocell (Door line photocell as option)
    • RollTex Original with/without windows, Nomatex Flame retardant, NomaTex with/without windows
Technical specification
  • Unique ref.aa_RP300USD
  • Product familyHigh Speed Doors
  • Product groupMachine Protection Doors
  • TypeObject (single object)
  • Date of publishing2025-12-15
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit