Publish your products
Airtight Door ASSA ABLOY SL Hygienic Medicare EI1

Airtight Door ASSA ABLOY SL Hygienic Medicare EI1

What matters most when a fire breaks out unexpectedly? Exactly, having enough time to get everyone to safety. With that in mind, Metaflex offers the Medicare EI1: a fire-resistant sliding door system available in 30- or 60-minute versions.

It is the first hermetically sealing sliding door to meet the highest EI1 classification under EN 1634-1, and it is also smoke resistant in accordance with EN 1634-3. EN 1634-1 is the European standard for fire-resistant doors. The EI1 rating is awarded after extensive testing confirms that the door blocks flames (E), prevents overheating (I) and limits heat transfer (W).

The Medicare EI1 is a dependable choice for environments with high fire safety demands, such as operating rooms, intensive care units, X-ray areas, pharmacies and emergency departments.

Specification
    • Automated sliding door
    • Hygienic flush finish
    • Air permeability according to EN 1026/12207 class 4 (D)
    • Smoke resistant according to EN 1634-3
    • Fire-resistant according to EN 1634-1
    • Radiation-resistant version also available
    • Noise reducing up to 33 dB
    • CE marked


Technical specification
  • Unique ref.sl-hygienic-medicare-ei1
  • Product familyAutomatic Sliding Doors
  • Product groupby ASSA ABLOY
  • TypeObject (single object)
  • Date of publishing2025-05-20
  • Edition number1
  • Width (mm)2000
  • Depth (mm)2700
Related
  • Material mainCalcium silicate
  • Material secondaryStainless steel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • ETIM CodeEC010791
  • ETIM NameAirtight inspection door
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 01 10
  • CSI MasterFormat 2014 TitleOperation and Maintenance of Doors and Frames
  • OmniClass Number23-17 11 31 11 15
  • OmniClass TitleFire Rated Sliding Doors

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit