We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY SL500 - surface mount

Unique ref.: SL500_SM
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: Surface Mount
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (9)

The ASSA ABLOY SL500 automatic sliding door package for surface mounted applications is readily fixed to existing structures with little or no modification. Well-suited to retrofit construction for easy accessibility and ADA compliance, the ASSA ABLOY SL500 surface mount can be used with a wide range of door materials including wood, hollow metal and stainless steel.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Attractive, shallow header suitable for retrofit applications.
Strong and powerful - opening 20% faster.
Dual carriage wheels standard for increased stability and performance.
Sustainability features and enhanced options such as ASSA ABLOY EcoDoor Seals to improve air infiltration performance.
Heavy duty door options for increased door strength.
A variety of configurations to meet your needs including: active leaf only, sidelites, P-panel.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved