Publish your products
District heating tank FSN-F

District heating tank FSN-F

The FSN district heating storage unit combines maximum user comfort with maximum energy savings. The unit, which is equipped with a return temperature limiter and temperature selector, is available in two versions: type FSN (without electric heating) and type FSN-E (with built-in electric heating).

Specification
  • Inner boiler enamelled according to DIN 4753, operating pressure 6 bar, incl. protective anode

    High-performance smooth-tube heat exchanger (insensitive to limescale), operating pressure 10 bar

    Energy-saving PU insulation (directly foamed)

    Powder-coated sheet steel outer casing (white)

    Connection set included

    Design bottom part serves as visual cover for the connections

Technical specification
  • Unique ref.district-heating-tank-fsn-f
  • Product familydistrict heating tanks
  • Product groupdistrict heating tanks
  • TypeObject (single object)
  • Date of publishing2024-01-19
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit