Publish your products
SmartLane 910 Access Control SpeedGate Turnstile - USA/CAN
SmartLane 910 Access Control SpeedGate Turnstile - USA/CAN

    SmartLane 910 Access Control SpeedGate Turnstile - USA/CAN

    The SmartLane 910 Security Entrance Lane turnstiles provide a high level of bidirectional access control without compromising user safety. The units optimize the use of floor space while ensuring ease of passage.  
    • UL 325 certified, which ensures additional user safety 

    • High-performance detection system to eliminate unauthorized use and false alarms 

    • The wide walkway of the SmartLane 910 is adapted to the mobility-impaired and is ideal for wheelchairs, large carts or wide objects

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS

      Electrical supply Single-phase 230 VAC + ground, 50/60 Hz.
      (Do not connect to a floating network or to high impedance earthed industrial distribution network)

      Three-phase asynchronous 120 W motor.

      Nominal consumption 250 W / per gate.

      Ambient T° of operation from 0 °C to +50 °C

      Relative humidity max. 95% without condensation

      Net weight of a cabinet depending on its configuration (left, right, intermediate): between 180 kg and 250 kg.

      Min opening or closing times
      Opening time: 0.7 s
      Closing time: 0.8 s
      (Minimum movement times, configurable. These times do not take into account the reaction of the access control system. The passage request memory function makes it possible to accelerate the flow: no closing between 2 requests)

      MCBF (Average number of cycles between breakdowns), when respecting recommended maintenance: 5.000.000.

      IP40

      CAN bus communication between the various modules making up the passage.

      Conforms to CE standards. The silicon protection strip on mobile leaf option is necessary to comply with the norms related to impact force.

    Technical specification
    • Unique ref.smartlane-910-access-control-speedgate-turnstile-usa-can
    • Product familySpeed Lanes Turnstiles
    • Product groupSmart
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)40.15
    • Width (inches)17
    • Depth (inches)47.25
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)400
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit