Publish your products
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN
SlimLane EP Access Control SpeedGate Turnstile- USA/CAN

    SlimLane EP Access Control SpeedGate Turnstile- USA/CAN

    The SlimLane EP swing door security entrance speed gate turnstile offers a high bidirectional throughput and uncompromising security. 

    With its adaptive design, the SlimLane EP speed gate turnstile is designed to blend perfectly within any architectural environment while allowing the integration of multiple peripherals.

    Equipped with a high processing capacity and an exclusive detection system, the SlimLane EP access control speed gate turnstile guarantees accurate user tracking and prevents unauthorized access.

    The SlimLane EP speed gate turnstile is a modular product that can be installed as a single lane or in a multi-lane array.

    The SlimLane EP speed gate turnstile option is only compatible with the short cabinet (SC) models.

    Specification
    • Standard Technical Characteristics (per lane)

      Power Supply single phase 110-240 VAC (+/-10%) - 5A-50/60Hz + Ground

      Power Consumption:

      - Standby: 50W

      - Cycle: 170W

      - Maximum:300W

      Motors (x2) 24DC - nominal output power 93W

      Passageway (L) 600mm

      Min opening or closing times 0.7s (depending on the access control systems reactivity and the speed of users)

      Ambient operating temperature 0 to 50 degrees C

      MCBF 10.000.000 means cycles between failures with recommended maintenance

      Sound level 55db

      Weight 62kg (per left/right unit) 91kg (per intermediate unit)

      Protection Index IP40

    Technical specification
    • Unique ref.Slim-Lane-ep-speed-gate-turnstile
    • Product familySpeed Lanes Turnstiles
    • Product groupSlim
    • TypeObject (single object)
    • Date of publishing2019-08-07
    • Edition number1
    • Height (mm)991
    • Width (mm)157.5
    • Depth (mm)1625
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inCanada
    Classification
    • BIMobject CategoryDoors - Security Doors
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States