We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Besam Resilience - overhead concealed - Full Impact - hurricane resistant

Unique ref.: Resilience_OHC_FI
Brand: Besam-North America
Product family: Sliding
Product group: Hurricane Resistant
Date of publishing: 2015-04-15
Edition number: 1
Type: Object (single object)
Hurricane rated for superior strength, the Besam Resilience hurricane resistant slider is offered with Miami Dade and State of Florida product approvals for all counties. These unique sliding doors not only perform, they have the attractive appearance of a standard door package.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

All BIM objects are real products from real manufacturers confirmed and approved