Publish your products
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
DYNAMICROLL
    BMP Europe
    Archived

    DYNAMICROLL

    DYNAMICROLL® is a self-repairing roll up door designed to reach different kinds of applications, both internal and external, allowing the traffic flows and assuring high safety. Thanks to the special sliding system, that lets the curtain, without rigid elements inside it, come out from the guides, to protect itself in case of any impact during the operation of the door and allows it to reinsert after one cycle.

    Specification
    • FEATURES

      Maximum dimensions: 
      W 8000 mm x H 8000 mm

      Speed: 
      Max opening speed up to 2,5 m/s
      Closing speed 0,8 m/s adjustable

      Wind resistance:
      3000 x 3000 Class 4
      5000 x 5000 Class 3
      7000 x 7000 Class 2
      8000 x 8000 Class 1

      Structure:
      Not self-supporting

      Frame / motor cover hood:
      Standard: Galvanized Steel
      Optional: Powder coated Steel - Stainless Steel 441/ 316

      Curtain:
      Standard: PVC curtain 1300 gr/m², 6 W/m²K
      Optional: Insulated 7 mm, 3.3 W/m²K - Translucent 35/40% - FDA (white) - Antistatic

      Sliding system:
      Patented sliding system with high density
      Polyethylene self- lubricant equipped of
      sliding zipper directly on curtain.

      Control panel:
      Standard: Powder coated steel box IP54 (300 x 500 x 150 mm)
      Optional: Stainless Steel - PVC box IP65 (300 x 400 x 150 mm)
      Inverter system 50/60 Hz with absolute
      encoder
      Power supply 1-ph, 230V max 16A
      Power supply 3-ph, 400V max 10A
      Power supply 3-ph, 230V max 16A
      Star/Stop Button
      2 free contacts (door open/ closed/ allarme)
      Automatic/ Manual Interlocking between 2 doors
      IP rating for motor and control panel IP54

      Wiring:
      Plug and Play system IP65

    Technical specification
    • Unique ref.DYNAMICROLL
    • Product familyDoors / Industrial
    • Product groupDynamicroll
    • TypeObject (single object)
    • Date of publishing2018-12-31
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit