Publish your products
TAP 250 (USA) Multipurpose ADA Interlocking Security Portal
Boon Edam

TAP 250 (USA) Multipurpose ADA Interlocking Security Portal

Multipurpose ADA Interlocking Security PortalMultipurpose / ADA Interlocking Door System provides flexibility and state of the art technology to ensure the highest level of security with a larger portal size for ADA or other requirements. The TAP-250 Interlocking Door System with extended cabin length is a fully programmable cylindrical portal. The system can be integrated with any type of access control system. Choose from recessed mounting or surface mounting – contact us for details!
Safety and Emergency Controls
  • Inside call button and intercom in the event that assistance is needed.
  • Remote control panel that opens both doors for continuous entry and exit.
  • Connections can be made to the building’s fire alarm system, opening both doors immediately to allow evacuation.
  • Battery back-up system allows for two hours of continuous use.
  • Mechanical release lever that releases the door on the public side.
  • Hand crank to open the door on the secure side.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
Technical specification
  • Unique ref.boon-edam_0013
  • Product familySecurity Doors
  • Product groupSecurity Doors and Portals
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit