Publish your products
Lifeline Speedlane Swing (USA) Optical Turnstile
Boon Edam

Lifeline Speedlane Swing (USA) Optical Turnstile

The Sophisticated Speed GateThe Speedlane Swing manages and channels the flow of people entering and moving around buildings. Commonly operating in multiples, thus fluently guiding the flow of high visitor levels; the Speedlane acts as a boundary between public and private worlds. Interacting with both worlds it ensure that the right people are channelled to the right place, placing the control of the entry in its hands.

Part of the Lifeline series, the Speedlane Swing has been designed to the highest standards, ahead of industry trends:
  • using unique sensors which detect visitors approaching
  • a sleep function to save energy
  • pulsing light strips to guide the user
  • intuitive and proven symbols to make it user friendly
  • ergonomic design for customer comfort
  • customization possibilities in fitting with interior design
  • premium quality materials
CustomizationThe Speedlane Swing is available with the widest selection of dimensional and glass choices. Whether it’s for a higher security level or disabled access, every combination is possible. Due to its slim form, an almost invisible gateway is created, instantly giving an air of sleek design. Whether making a statement, fitting with corporate identity colors or creating a harmonious interior design, the Speedlane Swing can be customised to the latest design trends, offering the opportunity to blend-in or stand-out from its surroundings.

In fitting with the latest design trends, the Speedlane Swing is available with the current trending color finishes:
  • Business
  • Elements
  • Expressions


User friendlyAs the user approaches, the Speedlane comes to life. A pulse of light travels along the unit drawing the eye up; a modern arrow symbol directs the user through, as a panel lights up within the smooth black curved glass top, inviting the user to present a valid ‘pass’; a ‘pass’ is presented and upon authorization, the barrier opens and the user is guided through as the pulse of light travels across the lane. The cycle is complete and the Speedlane is ready for its next user. After a set time period without user engagement, the Speedlane will fall back to sleep to save energy.
Options
  • Single lane or multiple lane set-up
  • Jump over detection sensors
  • External control panel
Universal ControlThe BoonTouch is a universal control panel which can be used to operate the Speedlane Swing remotely, from a reception area or security desk. It is able to operate any combination of up to six security access solutions. With a user friendly interface, the BoonTouch allows for the control of individual lanes, multiple lanes and to control an alarm situation.
Technical specification
  • Unique ref.boon-edam_0015
  • Product familyTurnstiles
  • Product groupOptical Turnstiles
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security Doors
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit