Publish your products
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
Duotour - 2-wing - Revolving Door | (EMEA-ASIA)
    Boon Edam

    Duotour - 2-wing - Revolving Door | (EMEA-ASIA)

    When an entry requires sophistication to channel the flow of visitors in high numbers at peak times, or those accompanied by carts, trollies or hospital beds, the Duotour two-wing automatic rotating door is the optimal solution. Unlike a three or four-wing rotating door, the Duotour can channel a high capacity of footfall while having a fairly small footprint. The sliding or swinging doors in the centre of the door set can be opened to allow access to large trollies, beds or emergency personnel. Unlike other revolving doors, the Duotour does not have a centre column. This ensures that a completely unhindered passage can be created.

    Duotour - A Revolving and Sliding Door in One

    The Duotour rotating door combines the best of both worlds by incorporating two automatic sliding or swinging doors in its design. At peak times or in order to allow passage to trollies or beds, the function of the Duotour can be switched from the automatic rotating door setting to automatic sliding or swinging doors ensuring maximum capacity and ease of movement.

    The entrance needs to fit the building’s criteria on three key areas: sustainability, security and service. However the entrance requires a fourth element: great design.

    Specification
    • Throughput
      • Capacity (per minute in one direction)
      2 x 54
      • Standard unit size (w x h)
      4800 x 2200 mm
      • Standard dimensions
      2254 mm throat opening, 300 mm canopy height, 2 door wings.
      • Level Up high
      2200–2600 mm / canopy height 300 - 600 mm
      • Level Up wide
      3600–5400 mm
      Security
      • Night locking
      Mechanical locking door set
      • Level Up security
      Authorised night entry
      Safety
      • Standard
      Fire alarm connection, vandal resistant, CE basic, central swinging or sliding doors.
      • Level Up safety
      Idle speed
      Aesthetics
      • Standard finish
      Powder coated aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing.
      Technology
      • Drive
      Automatic drive unit in canopy
      Comfort
      • Disabled access
      Large segments allow for disabled access
      • Level Up comfort
      Push-button temporary low speed, voice module, air curtains. 

    Technical specification
    • Unique ref.duotour-2-wing-revolving-door-emea
    • Product familyRevolving Doors
    • Product groupRevolving Doors
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Revolving
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 23 19 13
    • OmniClass TitleRevolving Door All-Glass Storefronts

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit