Publish your products
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)
    Boon Edam

    Tourniket - Manual or Automatic - Revolving Door | (EMEA-ASIA)

    The Tourniket was the first revolving door we manufactured; created in 1903, the Tourniket was originally constructed mainly from timber and had to be operated manually. Since then its construction and the technology within have evolved into a sophisticated and intelligent revolving door. This automatic or manual revolving door is still at the basis of many of the special projects we are involved in as it is an incredibly versatile entry solution. Its engineering quality has been proven again and again in many different buildings and projects.

    Tourniket - The Original Revolving Door

    The Tourniket is our most versatile revolving door that can be fully customised to reflect your building’s design and functionality. It is available with three or four door wings, with manual or automatic operation and in virtually any colour or finish you can think of.

    The Tourniket is also available with a door set that can automatically fold open when the disabled access button is pushed. This feature allows easy, unhindered disabled access even in small diameter doors.

    Specification
    • Throughput
      • Capacity (per minute in one direction)
      2 x 22
      • Standard unit size (w x h)
      1600 x 2300 mm
      • Standard dimensions
      695 mm throat opening, 200 mm canopy height, three door wings. 
      • Level Up high 
      2100 - 3600 mm / canopy height 200 - 1200 mm
      • Level Up wide
      1600 - 3800 mm, in increments of 200 mm. 
      Security
      • Night locking
      Manual locking door set
      • Level Up security 
      External or internal shield doors, security lockdown, burglar protection.
      Safety
      • Standard
      Fire alarm connection, vandal resistant, CE basic. 
      • Level Up safety 
      BoonAssist speed control, burglar or bullet resistant protection packages. 
      Aesthetics
      • Standard finish
      Powder coated aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing, brass. 
      Technology
      • Drive
      Drive unit in canopy
      • Level Up technology

      BoonAssist with low energy drive unit

      Comfort
      • Level Up comfort
      Push-button temporary low speed, air curtains. 

    Technical specification
    • Unique ref.tourniket-revolving-door-emea
    • Product familyRevolving Doors
    • Product groupRevolving Doors
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Revolving
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 19 13
    • OmniClass TitleRevolving Door All-Glass Entrances

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit