Publish your products
Anslagstavla Ursus, 2x1 (våningsregister plats för 2 st A4)
Boxicon

Anslagstavla Ursus, 2x1 (våningsregister plats för 2 st A4)

Ursus är ett våningsregister, eller anslagstavla, helt tillverkad i Sverige. Anslagstavla kan monteras inomhus eller utomhus. Om utomhus bör den vara skyddad uppifrån, alternativt monteras en dropplist i överkant. 

Technical specification
  • Unique ref.URSUS-2X1
  • Product familyUrsus Entrance Board
  • Product groupUrsus Entrance Board
  • TypeObject (single object)
  • Date of publishing2022-10-18
  • Edition number1
  • Height (mm)325
  • Width (mm)445
  • Depth (mm)42
Links
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit