We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Commercial Large Volume Jacketed Storage Tanks

Unique ref.: bradfordwhite-large-volume-jacketed
Brand: Bradford White
Product family: Storage Water Heaters
Product group: Storage Tanks
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (4)

Available in 34", 40", 46", 52", and 64" standard diameters, these large volume, insulated and jacketed tanks offer capacities ranging from 175 – 1,530 gallons. Two inch, high-density foam insulation minimizes heat loss.

The Large Volume Jacketed and Insulated Storage Tank Models Feature:
■ Vertical or Horizontal Construction—Horizontal models require two saddles and have two additional 3" (76mm) NPT fittings.
■ Steel Jacket—Sturdy heavy gauge steel jacket.
■ 2" (51mm) High Density Foam Insulation—Covers the side and top of tank, reducing the amount of heat loss. This results in less energy consumption, improved operation efficiencies, and jacket rigidity.
■ Vitraglas® Lining—An exclusively engineered enamel formula that provides superior tank protection from the highly corrosive effects of hot water. This formula (Vitraglas™) is fused to the steel surface by firing at a temperature of over 1600°F (871°C).
■ Water Connections—Two female 3" (76mm) NPT fittings are located on the front for ease of service and installation. Additional size fittings are available as an option.
■ Protective Magnesium Anode Rods—Provide added protection against corrosion for long-term, trouble-free service.
■ One 3/4" (19mm) NPT Aquastat Fitting—Located in the lower part of the tank.
■ Optional Hand Hole Cleanout and Manway—4" x 6" (102mm x 152mm) diameter Hand Hole cleanout and 12"x16" (305mm x 406mm) diameter
Manway opening allow removal of sediment and inspection of interior surface.
-- Manway standard on all tanks with a vessel diameter of 42" (1067mm) or greater.
■ Optional Hydrojet HC® —Stainless steel, dielectrically isolated recirculation tube minimizes turbulence and directs the hottest water to the top of the tank to maximize hot water delivery.
■ Designed for Storage of Potable Water up to 180°F (82°C).
■ All Tanks Are Constructed and Certified—In accordance with ASME Sect. IV, Part HLW for 125 PSI (862 kPa). 150 PSI (1034 kPa) is available as


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
UNSPSC name: Commercial water heaters
UNSPSC code: 40101826
Uniclass 1.4 Code: L71131
Uniclass 1.4 Description: Storage water heaters
Uniclass 2.0 Code: PR-46-96-28
Uniclass 2.0 Description: Electric Storage Water Heaters
Uniclass 2015 Code: Pr_60_60_96_28
Uniclass 2015 Description: Electric storage water heaters
NBS Reference Code: 46-96-28
NBS Reference Description: Electric Storage Water Heaters
CSI MasterFormat 2014 Code: 22 33 36.16
CSI MasterFormat 2014 Title: Commercial Storage Electric Domestic Water Heaters
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®