Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bradfordwhite/products/070920f3-cabd-4305-a529-dbabf45ede3a
Home
Categories
Plumbing
Water Heaters
PC® Powerful Compact Electric Water Heater
Available in United States
Bradford White
Follow
PC® Powerful Compact Electric Water Heater
Offering two gallons of stored hot water capacity, the PC® is a small unit that fits under a sink or other tight space. It provides hot water at locations where demand is low or distance from the main water heater is great.
Download
Technical specification
Technical specification
Unique ref.
bradfordwhite-pc-powerful-electric
Product family
Residential
Product group
Tank Type Electric
Type
Object (single object)
Date of publishing
2019-09-18
Edition number
1
Links
Links
Product url
https://forthepro.bradfordwhite.com/our-products/usa-residential-tank-type-electric/pc-powerful-compact-electric/
Installation instructions
https://docs.bradfordwhite.com/I&O/238-44933-00_Current.pdf
Product certification
https://docs.bradfordwhite.com/Spec_Sheets/1215_Current.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
UNSPSC name
Domestic water heaters
UNSPSC code
40101825
Uniclass 2015 Code
Pr_60_60_96_28
Uniclass 2015 Description
Electric storage water heaters
CSI MasterFormat 2014 Code
22 33 30
CSI MasterFormat 2014 Title
Residential, Electric Domestic Water Heaters
OmniClass Number
23-31 29 00
OmniClass Title
Hot Water Heaters
Region availability
North America
Canada
Mexico
United States
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
Rheem Manufacturing Company
Universal Gas Commercial Water Heaters 35 - 100 Gallon
Download
Raypak
ASME DHW Storage Tanks, 80-175 Gallon
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
Eemax
FlowCo | Electric Tankless Water Heaters
4.4
(
15
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
9
)
Download