Publish your products
Brucha acoustic wall panel
Brucha acoustic wall panel
Brucha acoustic wall panel
Brucha acoustic wall panel
    BRUCHA

    Brucha acoustic wall panel

    Exterior •Exposed side 25 μm polyester coating with a PVC protective film (protects against solar radiation). The film must be removed no later than 10 weeks after the production date (visible on the longitudinal panel seam). •Profile 1 - 6 •Metal gauge: 0.6 mm (smaller metal gauge on request) Interior •Exposed side 25 μm polyester coating with a PVC protective film (protects against solar radiation). The film must be removed no later than 10 weeks after the production date (visible on the longitudinal panel seam). •Profile 2 •Hole proportion: 32.5 % •Bore diameter: 3 mm round bore, offset •Holes: DIN RV 3-5 (R3T5) (730-000) •Metal gauge: 0.6 mm (smaller metal gauge on request) Insulation core •Structural, web-oriented mineral fibre wool •Shear resistant bond with sheet steel covers •Density approx. 120 kg/m³, 140 kg/m³ available on request Panel connection •Tongue groove interconnect; panels interlink precisely with no thermal bridge. Vapour diffusion • Due to the vapour permeable inside cover, the use as an exterior wall for wet rooms and heated buildings is only conditionally possible, or not recommended. Independent monitoring •National and international tests, quality standards
    Specification
    • EXTERIOR:
      • Exposed side 25 μm polyester coating with a PVC protective film (protects
      against solar radiation). The film must be removed no later than 10 weeks after
      the production date (visible on the longitudinal joint of the panel).
      • Profile 1 = Standard, for other profiles see WP-A profiles
      • Metal gauge: 0.6 mm (smaller metal gauge on request)

      INTERIOR:
      • Exposed side 25 μm polyester coating with a PVC protective film (protects
      against solar radiation). The film must be removed no later than 10 weeks after
      the production date (visible on the longitudinal joint of the panel).
      • Profile 2
      • Hole proportion: 32.5 %
      • Bore diameter: 3 mm round bore, offset (5 mm distance)
      • Holes: DIN RV 3-5 (R3T5) (730-000)
      • Metal gauge: 0.6 mm (smaller metal gauge on request)

      INSULATION CORE:
      • Structural, web-oriented mineral fibre wool
      • Securely attached to the sheet steel shell
      • Density approx. 120 kg/m³, 140 kg/m³ available on request
      • Mat: glass fibre mat SM60/10 as trickle protection

      FIRE BEHAVIOUR:
      • In accordance with EN 13501-1, Euroclass A2s1d0, non-combustible

      STANDARD COLORS:
      • In accordance with BASIC colour range

      PANEL CONNECTION:
      • Tongue and groove system in which the panels interlink precisely with no
      thermal bridge.

      VAPOUR DIFFUSION:
      • For use as an exterior wall in heated buildings - due to the vapour-permeable
      inside cover - it is mandatory to obtain technical clarification from a building
      physicist in advance.

      PANEL INSTALLATION: • When working with our products, please follow our installation guidelines at
      www.brucha.com/downloads.

      Standard DESIGN AND SURFACES
      Coil-coated, hot-dip galvanised steel sheet
      Concealed mounting

      Thickness: 60 mm - 240 mm
      Manufactured lenghts: max. 15,60m (extra-long transport of 13,6m)
      Sound insulation: ca. 32 dB (frequency dependet)

    Technical specification
    • Unique ref.WP-A
    • Product familySandwich Panel
    • Product groupMineral fibre wool
    • TypeObject (single object)
    • Date of publishing2020-09-09
    • Edition number1
    Related
    • Material mainMineral wool
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit