Publish your products
Cast Iron Wafer Check Valve 2" - 12"
Brymec

Cast Iron Wafer Check Valve 2" - 12"

4.6 out of 5 stars4.6(10 reviews)

Cast Iron Wafer Check Valve 2" - 12"

  • WRAS Approved
  • Self - acting pivoting check valve - double disc
  • Corrosion resistant springs are designed to quickly close the valve to prevent undesirable pressure surges
  • Valve automatically opens when the flow starts
  • The elastomer seats are vulcanised and bonded to the body casting
Specification
    • Design standards: GB/T12236
    • End standard: suitable for EN1092-2 PN16
    • Face to face standard: ISO 5752
    • Testing standard: ISO 5208
    • Size: DN50 - DN300 (2” - 12”)
    • Max Pressure: PN16
    • Temperature Range: -20˚C - 135˚C
    • Suitable for: Water
    • Body material: Cast Iron
    • Seat material: EPDM
    • Plate material: Stainless steel CF8M
Technical specification
  • Unique ref.38923_38924_38925_38926_38927_38928_38855_38862_38883_Cast_Iron_Wafer_Check
  • Product familyVNB - Valves & Brassware
  • Product groupCIV - Cast Iron Valves
  • TypeObject (single object)
  • Date of publishing2019-09-05
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameWafer check valves
  • UNSPSC code40141637
  • Uniclass 2015 CodePr_65_54_95_11
  • Uniclass 2015 DescriptionCast iron check valves
  • CSI MasterFormat 2014 Code40 05 65.29
  • CSI MasterFormat 2014 TitleDouble-Disk Check Valves
  • OmniClass Number23-27 31 19 23
  • OmniClass TitleSpring Type Check Valves

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit