Publish your products
Gas Butterfly Valve Fully Lugged Ductile Iron - 2 1/2"
Brymec

Gas Butterfly Valve Fully Lugged Ductile Iron - 2 1/2"

2 1/2" Gas Butterfly Valve Fully Lugged Ductile Iron

  • PN16 flange mounting
  • Stainless Steel Disc
  • NBR liner
  • Lug pattern design, safety for high pressure application
  • O-ring stem sealing, low torque operation
  • Streamlined stainless steel disc, lower water head lost
  • ISO top flange as standard, easy to suit actuators
  • Bi-directional shut-off seat
  • Eccentric pin on the stem, protects the structure of the stem, providing safety and strength
  • Both gear operated and lever operated are available

Specification
    • Design standard: EN 593, BS 5155
    • Connection standard: Suitable for EN1092-2
    • Face to face standard: EN 558-1 BS 5155
    • Top flange standard: ISO5211/1
    • Testing standard: EN 12266-1
    • Body Material: Ductile Iron JS1040
    • Disc Material: Stainless Steel CF8M
    • Stem Material: Stainless Steel SS410
    • Tapper Pin: Stainless Steel SS316
    • Liner (Seat) Material: NBR
    • O-Ring Material: NBR
    • Long Bushing: FRP
    • Short Bushing: FRP
    • Indicator: Carbon Steel
    • Lever: Malleable Iron

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.38950_Gas_Fully_Lugged_Butterfly_Valve_Ductile_Iron_PN16_2_1_2_Inch
  • Product familyVNB - Valves & Brassware
  • Product groupCIV - Cast Iron Valves
  • TypeObject (single object)
  • Date of publishing2019-09-05
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameButterfly lug pattern valves
  • UNSPSC code40141619
  • Uniclass 2015 CodePr_65_54_95_08
  • Uniclass 2015 DescriptionButterfly valves
  • CSI MasterFormat 2014 Code40 05 64
  • CSI MasterFormat 2014 TitleButterfly Valves
  • OmniClass Number23-27 31 17 11
  • OmniClass TitleLug Pattern Butterfly Valves

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit