Publish your products
Anneal Glass , Float Glass
Anneal Glass , Float Glass
Anneal Glass , Float Glass
Anneal Glass , Float Glass
Anneal Glass , Float Glass
Anneal Glass , Float Glass

    Anneal Glass , Float Glass

    BSG Glass Anneal Transparent

     Normally, it is used in curtain wall and can be used as a component of insulated glass. Low-E is famous for its eco-friendly feature as it can reduce the use of air-conditioner in the building. Good for energy saving since the glass blocks heat from the sun while allowing light to come through Suitably used in skyscrapers, commercial buildings, private residences or even freezers.

    Specification
    • Applications : Suitable for office buildings, shops, residence, commercial buildings and other places that require noise and temperature controlSuitable for specific applications in hotels, airport buildings, condominiums and freezers.

      Specifications : 

      Maximum size: 2,400x3,600 mm.
      Minimum size: 100 x 100 mm.

    Technical specification
    • Unique ref.BSG_Glass_Anneal_Transparent
    • Product familyInterior Glass
    • Product groupAnneal
    • TypeBuilding Material
    • Date of publishing2021-09-16
    • Edition number1
    • Height (mm)3000
    • Width (mm)2100
    Related
    • Material mainGlass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit