Publish your products
PresCal™  HP High Performance Piston-Type Pressure Reducing Valve - NA Market
PresCal™  HP High Performance Piston-Type Pressure Reducing Valve - NA Market
    Caleffi

    PresCal™ HP High Performance Piston-Type Pressure Reducing Valve - NA Market

    The PresCal™ HP 536A series pressure reducing valve is a high performance true piston-type PRV that can withstand the punishing conditions of water hammer and very high pressure reduction and control. High range models 536x3A, with set point adjustment range 90 to 150 psi, can be used to provide the first stage of pressure reduction in a two-valve series where the pressure ratio between the inlet and outlet would be too high for single PRV to control. Low-range models 536x4A, also a piston PRV, comply with ASSE 1003, have a standard adjustment range of 10 to 90 psi and the all-metal design makes them ideal for outdoor locations and irrigation pressure control. The valve is constructed of DZR low-lead cast brass and true piston operation, without a diaphragm, that ensures stable high pressure control under severe inlet pressure fluctuations and downstream water hammer.The valve is ICC-ES certified to CSA B356, NSF/ANSI/CAN 61 (180°F/82°C Commercial Hot),NSF/ANSI/CAN 372,low lead laws.

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 536A series PresCalHP.

    Specification
    • PresCal HP High range 5360x3A series
      High performance piston type pressure reducing valve with pressure compensating piston and valve plug, and self-contained cartridge, certified by ICC ES to CSA B356, NSF,ANSI,CAN 61 (180 degrees F, 82 degrees C Commercial Hot), and NSF,ANSI 372. Meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes. Sizes ½" to 2" with NPT female threaded union or sweat union connections, sizes ½" to 2" press union, sizes ¾" to 2" press union connections. Dezincification resistant (DZR) low-lead cast brass body, CR EN 1982 CC768S (less than 0.25 per cent Lead content) certified by and listed
      by ICC ES. DZR low-lead brass CR EN 12165CW724R valve plug. Brass spring case and pressure adjusting screw, with included 10 mm hexagonal Allen key. Stainless steel AISI 303 control spindle, valve seat and internal moving parts. Stainless steel AISI 302 spring. Stainless steel AISI 304 strainer, mesh size 0.2 (0.51 mm) for size ½" to 1", mesh size 0.3 (0.65 mm)
      for size 1¼" to 2". Peroxide cured EPDM seals. PTFE anti extrusion piston rings. Maximum working temperature 180 degrees F (80 degrees C). Maximum upstream pressure 360 psi (25 bar); 200 psi (13 bar) for press connection models. Downstream pressure setting range from 90 psi to 150 psi (620 to 1035 kPa). Self contained cartridge removable for maintenance
      purposes. Dual pressure gauge connections: G ¼” (ISO 228 1), two locations on either side of valve body. Equipped with Brass pressure adjusting screw for tamper proof manual setting with included 10 mm hexagonal allen key, dual scale pressure gauge with stabilizer dampened movement, 0 psi to 200 psi and 0 kPa to 1,400 kPa pressure scale, and brass gauge port
      plug for unused gauge port.

      PresCal HP Low range 5360x4A series
      High performance piston type pressure reducing valve with pressure compensating piston and valve plug, and self contained cartridge, certified by ICC ES to CSA B356, NSF,ANSI,CAN 61 (180 degrees F, 82 degrees C Commercial Hot), and NSF,ANSI 372. Meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes. Sizes ½" to 2" with NPT female threaded union or sweat union connections, sizes ½" to 1½" press union, sizes ¾" to 1½" press union connections. Dezincification resistant (DZR) low-lead cast brass body, CR EN 1982 CC768S (less than 0.25 per cent Lead content) certified by and listed
      by ICC ES. DZR low-lead brass CR EN 12165CW724R valve plug. Brass spring case and pressure adjusting screw and closing cap, with included 10 mm hexagonal Allen key. Stainless steel AISI 303 control spindle, valve seat and internal moving parts. Stainless steel AISI 302 spring. Stainless steel AISI 304 strainer, mesh size 0.2 (0.51 mm) for size ½" to 1", mesh size
      0.3 (0.65 mm) for size 1¼" to 2". Peroxide cured EPDM seals. PTFE anti extrusion piston rings. Maximum working temperature 180 degrees F (80 degrees C); . Maximum upstream pressure 300 psi (20 bar); 200 psi (13 bar) for press connection models. Downstream pressure setting range from 10 psi to 90 psi (70 to 600 kPa). Self contained cartridge removable
      for maintenance purposes. Dual pressure gauge connections: G ¼” (ISO 228-1), two locations on either side of valve body. Equipped with Brass pressure adjusting screw for tamper proof manual setting with included 10 mm hexagonal allen key, dual scale pressure gauge with stabilizer dampened movement, 0 psi to 100 psi and 0 kPa to 700 kPa pressure scale, and
      brass gauge port plug for unused gauge port.

      Visit bim.caleffi.com to stay updated.

      See Revit Content Instruction Guide pdf at www.caleffi.com for code 536A series PresCalHP.

    Technical specification
    • Unique ref.536A
    • Product familyPLUMBING
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2022-09-26
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit