Set your location and language to prioritise localised information. Continue
DBX1000 Plastic Dryer Vent Box with Trim Ring

DBX1000 Plastic Dryer Vent Box with Trim Ring

Size: 4” (for 2x4 framing) & 6” (for 2x6 framing)

The DBX1000 Dryer Vent enclosures with snap on trim ring. Made of High Impact Polystyrene. The DBX1000 dryer vent enclosures comes in two sizes 4″ (For a 2×4 wall) or a 6″ size. (For a 2×6 wall) This dryer vent enclosures can also be used to down vent, just turn the box upside down and your done. The DBX1000 comes with a snap on trim ring which helps eliminate repairs and saves you time.

The DBX1000 dryer vent box can be installed in single family homes & buildings 3 stories or smaller.

Specification
  • Part Numbers:

    DBX1000- 6 (for 2×6 Framing)
    DBX-5.01 (dryer vent box, Trim Ring and straps)
    DBX-4.001 (dryer vent box and straps)
    DBX-2.001 (Plastic trim ring )

    DBX1000-4 (for 2×4 Framing)
    DBX-10.01 (dryer vent box, Trim ring and straps_
    DBX-9.001 (dryer vent box and straps)
    DBX-2.001 (Plastic trim ring )

    Packaging:

    • The DBX1000’s are packaged 10 dryer vent boxes per carton.
    • The trim rings are packaged in a separate carton, 10 trim rings per carton

    Dimensions:

    • The DBX1000-6 dryer vent box is 16 ½ tall (w/ flange) and 16 ½ wide (w/ Flange) & 5 ½ deep.
    • Without flange the box is 14 ½ tall and 14 ½ wide.
    • The DBX1000-4 dryer vent box is also is 16 ½ tall (w/ flange) and 16 ½ wide (w/ Flange) & 3 ½ deep.
    • Without flange the box is 14 ½ tall and 14 ½ wide.
    • The trim ring fits both the 4’’ and the 6’’ size dryer vent box. The trim ring is 17 1/8 tall x 17 1/8 wide.

    Benefits:

    • The DBX1000 dryer vent box with snap on trim ring is made of high impact polystyrene. The trim helps eliminate extra drywall, paint and caulking repairs.
    • The DBX1000 has three 4’’ pipe knockouts so you get to choose which option is meets your requirement. This dryer vent box also can be rotated in any direction to accommodate your venting needs.
    • The DBX1000 also has the Length identification label inside it to meet the 2015 IMC building code requirement. IMC 504.8.5.
    • Other companies charge you separately for the label.

    Building Code:

    Approved for single family construction

    INTERNATIONAL RESIDENTIAL CODE
    Jurisdiction for detached one and two family dwellings and multiple single-family dwellings (townhouses) not more than 3 stories high with separate means of egress.

    SECTION 1502
    CLOTHES DRYER EXHAUST
    There is no reference to a dryer exhaust duct wall receptacle

    SECTION 1502.4.6
    “LENGTH IDENTIFICATION”
    This section requires the installer to provide a tag or label within 6′ of the dryer exhaust stating how many elbows and length of the dryer exhaust until it exits the residence.

    CONSTRUCTION SOLUTIONS PROVIDES THE LABEL INSIDE THE DRYER VENT BOX AT NO COST TO MEET THE BUILDING CODE REQUIREMENT.

Technical specification
  • Unique ref.dbx1000-plastic-dryer-vent-box-with-trim-ring
  • Product familyDryer Vent Box
  • Product groupPlastic
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
Related
  • Material mainPolystyrene (EPS)
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States