Set your location and language to prioritise localised information. Continue
DBX1000M Metal Dryer Vent Box with Trim Ring

DBX1000M Metal Dryer Vent Box with Trim Ring

Size: 4” (for 2x4 framing) & 6” (for 2x6 framing)

The DBX1000M Metal Dryer Vent Box with snap on trim ring. The DBX1000M dryer vent enclosures is powder coated white, 22 gauge steel, comes in two sizes 4″ (For a 2×4 wall) or a 6″ size. (For a 2×6 wall) This dryer vent enclosures can also be used for down venting, just simply turn the box upside down. The DBX1000M also comes with a snap on trim ring.

Specification
  • Part Numbers:

    DBX1000M-6 (for 2×6 framing)
    DBXMBT6 (Metal dryer vent box & trim ring)
    DBXMB6 (Metal Dryer Vent Box)
    DBXMT (Metal trim ring)

    DBX1000M-4 (for 2×4 framing)
    DBXMBT4 (Metal dryer vent box & trim ring)
    DBXMB4 (Metal dryer vent box)
    DBXMT (Metal trim ring)

    Packaging:

    The DBX1000M’s are packaged 10 dryer vent boxes per carton.
    The metal trim rings are packaged in a separate carton, 10 trim rings per carton

    Dimensions:

    • The DBX1000M-6 dryer vent box is 19” ½ tall and 12” ½ wide & 5” ½ deep.
    • The DBX10000M-4 dryer vent box is 19” ½ tall and 12” ½ wide & 3” ½ deep.
    • The Metal trim ring fits both the 4’’ & 6’’ size dryer vent box. 19” ½ tall and 12” ½ wide.

    Benefits:

    • Made out of 22 Gauge metal and is powder coated white to match the washer box.
    • The snap on trim ring helps eliminate extra drywall, caulking and paint repairs.
    • The required length identification label that is attached inside the DBX1000M saves you money and time.
    • We are the only company who includes it while other companies charge you a few dollars for it separately.

    Building Code:

    APPROVED FOR SINGLE AND MULTI-FAMILY CONSTRUCTION
    DBX1000M-4 MEETS THE REQUIREMENTS FOR A 1 HOUR FIRESTOP SYSTEM
    **see installation instructions below


    INTERNATIONAL MECHANICAL CODE
    SECTION 504
    CLOTHES DRYER EXHUAST

    SECTION 504.2 EXHAUST PENETRATIONS
    Where a clothes dryer exhaust duct penetrates a wall or ceiling membrane, the annular space shall be sealed with noncombustible material, approved fire caulking or a noncombustible dryer exhaust duct wall receptacle.

    SECTION 1502.4.6
    “LENGTH IDENTIFICATION”
    This section requires the installer to provide a tag or label within 6′ of the dryer exhaust stating how many elbows and length of the dryer exhaust until it exits the residence.

    CONSTRUCTION SOLUTIONS PROVIDES THE LABEL INSIDE THE DRYER VENT BOX AT NO COST TO MEET THE BUILDING CODE REQUIREMENT.

Technical specification
  • Unique ref.dbx1000m-metal-dryer-vent-box-with-trim-ring
  • Product familyDryer Vent Box
  • Product groupMetal
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States