Publish your products
StormDefender Door

StormDefender Door

The award winning StormDefender® Door is designed specifically with life safety in mind for safe room protection against tornadoes and hurricanes. It is available in fire–rated and non-fire-rated models, the door is tested and certified to stringent ICC 500-2014 and FEMA P-361, third edition code standards.

It is also big on security and design – it is invisible until called into service. The sleek construction allows for virtually undetectable embedment into precast concrete, creating minimal protrusion into the space. This also allows for the coil to be hidden above a finished ceiling or into a soffit.

A single StormDefender® door can be used to cover multiple openings, or even banks of windows to maximize natural light – because of this, typical safe room spaces such as cafeterias, classroom pods and gymnasiums can be open and airy instead of dark and claustrophobic. When a storm is nearing, the StormDefender® door deploys, turning an open space into an ICC 500/FEMA 361 rated safe room to protect occupants from harsh winds and deadly projectiles. After the storm, the door will coil back into the structure until it is needed again.     

Technical specification
  • Unique ref.stormdefender-door
  • Product familyOverhead Coiling
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2020-05-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security Doors
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit