We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Series 450 Center Glaze Storefront System

Unique ref.: crl-usalum-450
Brand: C.R. Laurence - U.S. Aluminum
Product family: Doors
Product group: Aluminum -Framed Entrances And Storefronts
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (7)
1/4" or 3/8" (6 or 10 mm) Glazing Infills
  • Series 400 - 1-3/4" x 4" (44.5 x 101.6 mm)
  • Series 450 - 1-3/4" x 4-1/2" (44.5 x 114.3 mm)
  • Injection Molded Water Deflectors
  • Interior or Exterior Glazed
  • Screw Spline or Shear Block Assembly

CRL-U.S. Aluminum offers cost efficient versatile Center Glazed Systems with clean lines and superb performance. All series may be interior or exterior glazed. A top load E.P.D.M. gasket is used to position and weatherseal the glass in the aluminum pocket. Center Glazed Systems are compatible with most U.S. Aluminum Entrance Doors.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Glazing Thickness 0.25 ; 0.375 in
Material Extruded Aluminum 6063-T5

All BIM objects are real products from real manufacturers confirmed and approved