This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Series DHS-500 Hurricane Resistant Storefront

Unique ref.: crl-usalum-series-dhs-500
Brand: C.R. Laurence
Product family: Doors
Product group: Aluminum -Framed Entrances And Storefronts
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (4)
Factory Pre-Glazed With 9/16" or 1-5/16" (14 or 33 mm) Glazing Infill
  • Miami-Dade County Approved
  • Extruded from a Minimum of 6063-T6 Aluminum Alloy
  • +100 psf /-130 psf Large Missile Impact and Small Missile Impact
  • Custom AAMA 2605 Compliant Painted Finishes Available
  • NOA No. 12-0406.02 & 14-0331.02

The DHS-500 is a 5" deep Hurricane Resistant Storefront Window Wall system designed for all commercial applications including retail space, hotels, condominiums, office buildings, institutional facilities and industrial structures. The DHS-500 is engineered to deliver superior quality, strength and durability, while maintaining a truly elegant appearance.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material 6063-T6 Aluminum Alloy

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material 6063-T6 Aluminum Alloy

C.R. Laurence

Properties

Name Value
Small Missile Impact +100 psf /-130 psf
Large Missile Impace +100 psf /-130 psf

BIMobject®