We are using cookies to provide our services

By using our services you agree to our use of cookies

Series 7200 & 7300 (operable window and fixed window)

Unique ref.: crl-usalum-series-7200-7300
Brand: C.R. Laurence - U.S. Aluminum
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (8)
2" (50.8 mm) Depth; Projected, Fixed, or Casement
  • Polyurethane Thermal Break
  • C-70 Rated (Series 7200 Operable)
  • C-90 Rated (Series 7200 Fixed)
  • HC-75 Rated (Series 7300 Operable and Fixed)

Series 7200 and 7300 Windows are dry glazed with tape at the outside and E.P.D.M. elastomeric wedge on the inside. Vent construction is accomplished with tubular members, mitered and reinforced with an extruded aluminum corner key, and hydraulically crimped. Operating hardware options include 90° egress Four-Bar Hinges, 5 or 3 Knuckle Butt Hinges, Roto Operators, Friction Adjusters, and Stop Limit Arms. Locking hardware options include Cam Locking Handles, Two-Point Locking Handles, and Security Locks.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Type Projected ; Fixed ; Casement

All BIM objects are real products from real manufacturers confirmed and approved