We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Series 8100 Fixed Window Systems

Unique ref.: crl-usalum-series-8100
Brand: C.R. Laurence
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-08-10
Edition number: 1
Type: Object (single object)
Download (4)

The Series 8100 Fixed Window has a 4-1/2" (114 mm) deep frame designed to match typical building conditions, including our entrances and storefronts. An efficient thermally insulated frame accepts 1" (25 mm) glazing. Available in an array of architectural coatings and anodized finishes. 

• Tested to AAMA CW65
• Thermally Insulated-NFRC Certified
• U-Factors as Low as 0.37
• 4-1/2" (114 mm) Deep Frame to Match Typical Building Conditions
• Choice of Block or Fin Frame
• 1" (25 mm) Glazing
• Accessories Such as Mulling Bars, Subsills, Head and Jamb Channels are Available
• Available in an Array of Architectural Coatings and Anodized Finishes
• Maximum frame size 56" x 63" (1422 x 1600 mm)
• Made in the USA


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Fixed windows
UNSPSC code: 30171609
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-95-28
NBS Reference Description: External Window Systems
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13 11
OmniClass Title: Metal Fixed Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 4.5 in
Frame Material Aluminum
Method Of Operation Fixed
Thermal Transmittance 0.34

BIMobject®