We are using cookies to provide our services

By using our services you agree to our use of cookies

Series 7600 Awning Windows

Unique ref.: crl-usalum-series-7600-awning
Brand: C.R. Laurence - U.S. Aluminum
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-11-21
Edition number: 1
Type: Object (single object)
Download (5)

The Series 7600 Concealed Vent is a minimal site line window perfect for use in Storefront, Ribbon Window and Curtain Wall openings. Standard hardware includes a single Multi-Point Locking Handle. As with all of our operable windows, vent construction starts with tubular vent components that are Mitered, Reinforced with Corner Keys, and Crimped at all corners. When closed, the vent is sealed to the frame with bulb gaskets ensuring an air tight seal. 


• AAMA CW100-Rated
• Minimal Sightline
• Structural Silicone Glazed
• 1" (25 mm) Glazing
• Reinforced Corner Construction
• Use With Storefront or Curtain Wall
• Thermally Broken
• U-Factor 0.56 to 0.34
• Multi-Point Euro Hardware Locking Handles
• IW7600 Hurricane Resistant Version Available
• BW7600 Blast Mitigation Version Available



Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13
OmniClass Title: Metal Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Cladding - Exterior Aluminum
Cladding - Interior Aluminum
Condensation Resistance Factor .62
U Value 0.34 — 0.56
Window Style Awning

All BIM objects are real products from real manufacturers confirmed and approved