We are using cookies to provide our services

By using our services you agree to our use of cookies

Series 7400 Operable Windows

Unique ref.: crl-usalum-series-7400
Brand: C.R. Laurence - U.S. Aluminum
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (8)

The Series 7400 is a 2 1/4" operable window that was successfully tested to ANSI/AAMA/NWWDA-1011.5 2-97 requirements. The 7400 window is constructed using extruded tubular members mitered and crimped with corner keys. These windows are offered in projected, fixed and casement configurations. 


• 2 1/4" Depth
• AW-75 rated
• Projected, Fixed or Casement
• Multitude of hardware options
• Reinforced corner construction
• Flush sash with frame design
• 90° Corners, compensation channels, starter sills and sill flashing
• Available in an array of architectural coatings and anodized finishes


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Other
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13
OmniClass Title: Metal Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Material Aluminum
Method of Operation Projected ; Fixed ; Casement

All BIM objects are real products from real manufacturers confirmed and approved