Publish your products
Projection Screens, Da Snap Cinema Scope, HDTV, Video, Wide Format
Archived

Projection Screens, Da Snap Cinema Scope, HDTV, Video, Wide Format

Da-Snap
Suitable for mounting on the wall or into wall opening.



Easily attached front or rear projection screen surface with snaps or optional Velcro.



Provides a perfectly flat viewing surface for video projection applications.



Surface mounts to back of black powder coated frame that provides a masking border.



Frame available with Pro-Trim® finish for an additional charge. Pro-Trim® is a fabric frame covering that aesthetically enhances the appearance of the installation while absorbing light that surrounds the viewing area.



Da-Mat®, High Contrast Da-Mat®, Da-Tex® (Rear), Pearlescent, Cinema Vision, High Contrast Cinema Vision and Dual Vision fabrics up to and including 16' high will be seamless.



Audio Vision, High Contrast Audio Vision and High Contrast Cinema Perf fabrics up to and including 8' high will be seamless.



High Power fabric up to and including 6' high will be seamless.



Front projection surfaces standard with black backing for opacity.
Technical specification
  • Unique ref.6045
  • Product familyProjection Screens
  • Product groupFixed Frame Screens
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit