Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/ad4b4ea6-7c7e-438c-a4d5-27a8c5caa4c7
Home
Categories
Electronics
Visual - Projectors
M0506 - Television, Flat Screen
Available in United States
SEPS2BIM
Follow
M0506 - Television, Flat Screen
3.1
(8 reviews)
Flat screen television with approximately 32'" to 40' diagonal screen size. The TV will have built-in speakers, NTSC tuner, a 16:9 wide screen aspect ratio, a minimum of 1280 x 768 resolution and a remote control.
Download
Technical specification
Technical specification
Unique ref.
M0506
Product family
Television
Product group
Flat Screen
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
610
Width (mm)
940
Depth (mm)
100
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M0512 - Television, HDTV, Large Screen
3.4
(
37
)
Download
SEPS2BIM
M0510 - TV/DVD Combination
4.0
(
11
)
Download
SEPS2BIM
M0410 - Screen, Projection
4.8
(
10
)
Download
SEPS2BIM
M0500 - Television, Color,Diagonal
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download
SEPS2BIM
M0400 - Screen, Projection
4.8
(
5
)
Download