Publish your products
Schoolhouse - Faux Tin Ceiling Tile - #222

Schoolhouse - Faux Tin Ceiling Tile - #222

Schoolhouse 222 – Geometric Coffered PVC Ceiling Panel

Schoolhouse 222 is a decorative PVC ceiling panel defined by a series of stepped, concentric squares. Its restrained geometry combines the depth of a traditional coffered ceiling with clean lines that allow the pattern to work comfortably in both classic and contemporary interiors.

The composition begins with a flat central square surrounded by progressively stepped frames and broader perimeter sections. Crisp transitions between these levels create a structured three-dimensional surface, with the geometry becoming more pronounced as light moves across the raised and recessed areas.

With a 20 mm (0.79 in.) design depth and 24 in. pattern repeat, Schoolhouse creates substantial architectural definition without relying on floral or highly ornamental detailing. When repeated across a larger ceiling, the square geometry establishes an orderly grid that complements the underlying structure of the space.

The panel is suitable for residential, hospitality, retail, restaurant and commercial interiors, particularly where a dimensional ceiling is desired without the visual complexity of a heavily decorated pattern.

Schoolhouse can be installed directly over an appropriate flat substrate or incorporated into a compatible suspended ceiling system. It is available for both 24 x 24 in. and 24 x 48 in. ceiling configurations.

Manufactured from lightweight PVC, the panel provides a dimensional metal-inspired appearance without the weight, corrosion or metallic acoustic characteristics of traditional tin. Panels can be trimmed with scissors on site to accommodate perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 20 mm (0.79 in.)
  • Profile: Stepped / coffered
  • Design: Concentric square geometry
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Available in four finishes
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Suitable for residential and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 222-25 Schoolhouse
    Product Type: Decorative Coffered Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 20 mm (0.79 in.)
    Panel Weight: 6–12 oz.
    Design Style: Modern
    Profile: Stepped / Coffered
    Design Character: Concentric square geometry with raised and recessed levels
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.schoolhouse-faux-tin-ceiling-tile-222
  • Product familyCeiling Tiles
  • Product groupVintage Retro Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit