Publish your products
Lilies and Swirls - Faux Tin Ceiling Tile - #204

Lilies and Swirls - Faux Tin Ceiling Tile - #204

Lilies and Swirls 204 – Decorative PVC Ceiling Panel, 24 x 24 in.

Lilies and Swirls 204 is a decorative PVC ceiling panel that combines floral detailing with flowing scrollwork in a balanced 24 in. repeating pattern. Lily-inspired motifs provide the more intricate elements of the design, while curved forms and smoother areas create visual separation between the ornamentation.

With a relief depth of 6 mm (0.24 in.), the pattern adds texture without projecting heavily from the ceiling plane. This relatively shallow profile allows the floral and geometric details to remain visible while giving the overall installation a more restrained appearance than a deeply embossed or coffered ceiling.

When repeated across a larger ceiling area, the combination of curved lines and floral forms creates a continuous decorative surface. The design can work across traditional and transitional interiors as well as hospitality, restaurant, retail and residential spaces where a patterned ceiling is intended to complement the surrounding architecture.

Lilies and Swirls can be installed directly over an appropriate flat substrate or incorporated into a compatible suspended ceiling grid.

Manufactured from lightweight PVC, the panel provides the detailed appearance associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin. Panels can be trimmed with scissors on site to accommodate perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 24 in.
  • Design depth: 6 mm (0.24 in.)
  • Design: Lily-inspired floral motifs with decorative scrollwork
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 204-25 Lilies and Swirls
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 6 mm (0.24 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional
    Design Character: Floral motifs with decorative scrollwork
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.lilies-and-swirls-faux-tin-ceiling-tile-204
  • Product familyCeiling Tiles
  • Product groupShabby Chic Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit