Publish your products
Mesh - Faux Tin Filler / Border Ceiling Tile - #DCT 20

Mesh - Faux Tin Filler / Border Ceiling Tile - #DCT 20

Mesh DCT 20 – Decorative PVC Filler & Border Ceiling Panel, 24 x 24 in.

Mesh DCT 20 is a decorative PVC panel designed for use as a filler, border or coordinating ceiling element. Its understated mesh-inspired surface provides texture without competing with more elaborate ceiling patterns, making it particularly useful for completing perimeter areas and creating transitions within decorative ceiling layouts.

The panel can be paired with more detailed field tiles to help define borders, accommodate irregular ceiling dimensions or introduce visual separation between different areas of a ceiling design. It can also be used independently where a consistent, lightly textured surface is preferred.

Its 24 x 24 in. modular format allows the panel to integrate easily into decorative ceiling layouts while providing flexibility for perimeter cuts and other site conditions.

Manufactured from lightweight PVC, Mesh provides a metal-inspired appearance without the weight, corrosion or metallic acoustic characteristics associated with traditional tin. The material can be trimmed with scissors on site, making it particularly practical for border applications where custom cuts are frequently required.

Mesh DCT 20 is intended for direct glue-up installation over an appropriate flat substrate.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Surface: Mesh-inspired texture
  • Applications: Filler panels, ceiling borders, perimeter areas and full ceiling installations
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative metal-inspired appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: DCT20-25 Mesh
    Product Type: Decorative Filler / Border Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 3/16 in.
    Panel Weight: 6 oz.
    Design Style: Mediterranean / Greek Revival
    Application Type: Filler, border, perimeter or full ceiling panel
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or compatible suspended ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Project Planning:
    Allow approximately 15% additional material when calculating project quantities to accommodate perimeter cuts, installation waste and future replacement requirements.

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, the complete project quantity and appropriate overage should be ordered from the same production batch whenever possible.

Technical specification
  • Unique ref.mesh-faux-tin-filler-border-ceiling-tile-dct-20
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit