Publish your products
Nancy 24 in. x 24 in. Revealed Edge Smooth Lay-in Ceiling Tile

Nancy 24 in. x 24 in. Revealed Edge Smooth Lay-in Ceiling Tile

Smooth - 24 in. x 24 in. - Revealed Edge Lay-in Ceiling Tile

Get in contact with Decorative Ceiling Tiles

Specification
  • Model No.: SRELCT
    Condition: New
    Availability: Pre-Order
    Delivery: 3 weeks lead time
    Size: 24" x 24"
    Weight: 8 lb
    Material: PVC
    Material Thickness: 0.030"
    Installation Method: Drop In
    Pattern Size: 24 in.
    Coverage: 16 sqft per pack
    Style: Modern
    Pack Contains: 4 tiles
    Fire Rating: Class "A" Passing test ASTM E84 (painting voids fire rating)
    Visualizer: Curious to see what MirroFlex will look like in a space? Click Here
    Compatible Surfaces: Suspended Ceilings / Grid System
    Special Note: Mirror Silver and Brushed Aluminum do not form as deep as the other finishes
    Downloadable Catalog: Click Here
    Return Policy: This finish is made to order in USA and returns are not allowed. Consider ordering samples first to check quality and finish

Technical specification
  • Unique ref.nancy-24-in-x-24-in-revealed-edge-smooth-lay-in-ceiling-tile
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit