Publish your products
119 gallon ASME storage tank

119 gallon ASME storage tank

Commercial ASME certified, glass-lined 119G storage tank. The SANCO2 heat pump water heater system consists of two main components – a heat pump and a storage tank.

Residential - The 4.5 kW heat pump is paired with a 43-, 83-, or 119-gallon storage tank, selected based on anticipated daily demand.

Commercial - SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 860 and 1,000-gallon sizes.

Specification
  • At Eco2 Systems, we’re redefining how homes and businesses heat water with our eco-friendly heat pump water heaters. Powered by advanced CO₂ refrigerant technology, our SANCO2 systems deliver energy-efficient hot water solutions that are safe for the planet and perfect for modern living. Designed with sustainability in mind, our innovative water heating systems combine renewable energy integration, low global warming potential, and clean energy performance. Whether for residential or commercial use, Eco2 Systems offers next-generation water heating solutions that help you decarbonize, conserve energy, and move toward a zero-emissions future. With natural refrigerants and high-performance designs, our products are the ideal choice for those looking to embrace green technology without compromising on comfort or efficiency.

Technical specification
  • Unique ref.119-gallon-asme-storage-tank
  • Product familyCommercial Tanks
  • Product groupECO-119GLASME
  • TypeObject (single object)
  • Date of publishing2025-09-05
  • Edition number1
  • Height (inches)63.55
  • Width (inches)28
  • Depth (inches)28
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)385
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationElectric Heater
  • ETIM CodeEC012339
  • ETIM NameStorage tank
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit