Publish your products
119 gallon storage tank
119 gallon storage tank

    119 gallon storage tank

    Residential glass-lined 119-gallon storage tank. The SANCO2 heat pump water heater system consists of two main components – a heat pump and a storage tank.

    Residential - The 4.5 kW heat pump is paired with a 43-, 83-, or 119-gallon storage tank, selected based on anticipated daily demand.

    Commercial - SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 860, and 1,000-gallon sizes.

    Specification
    • Construction
      The tank shall be manufactured from mild steel with
      a baked on Cobalt enriched porcelain glass lining
      Tank outer shell shall be steel with a baked on
      powder coating for protection
      The ECO-119GLBB Tank is only certified for Indoor
      installation, it should not be located external to the building
      Insulation
      2" of High R value foam insulation will be sprayed on to the
      bare shell of the tank to reduce heat loss
      Connections
      Connections to the Hot and Cold building supplies shall be
      1 1/2" NPT Female type
      Connections to the Hot and Cold piping to the Heat Pump
      shall be 3/4" NPT Female type
      Cold Water Piping from Storage Tank to Heat Pump
      and return of Hot Water piping from Heat Pump to Tank
      shall be 1/2" Copper or PEX.
      2 of 4" long 3/4" Male x 3/4" Male connections will be boxed
      which shall be located at the base of the ECO-119GLBB
      2 x Magnesium anode rods shall be installed internally
      Controls
      The tank shall be supplied with a Temperature sensor
      installed in a sensor well to control the GS5-45HPC & -D
      Additional GS Heat Pumps connected to a tank shall
      require an individual Temperature sensor
      Tank Sensor wiring to the GS Heat Pump will be 18-2AWG
      Two additional Thermowells are supplied with the Tank at
      the Top and Bottom levels of the Tank so that a Controller
      to provide Demand Response signals can be used
      Pressure and Temperature Relief
      Tank shall be supplied with a factory installed
      ASME certified Pressure and Temperature Relief valve
      Settings shall be at 150 Psig for Presssure and
      210°F for Temperature


    Technical specification
    • Unique ref.119-gallon-storage-tank
    • Product familyResidential Tanks
    • Product groupECO-119GLBB
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (inches)63.57
    • Width (inches)28
    • Depth (inches)28
    Related
    • Material mainCarbon Steel
    • Material secondaryGlass granulate
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)345
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEG000043
    • ETIM NameResidential heating
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit