Publish your products
360 gallon ASME horizontal storage tank
360 gallon ASME horizontal storage tank

    360 gallon ASME horizontal storage tank

    Commercial ASME certified glass-lined horizontal 360G storage tank. The SANCO2 heat pump water heater system consists of two main components – a heat pump and a storage tank.

    Residential - The 4.5 kW heat pump is paired with a 43-, 83-, or 119-gallon storage tank, selected based on anticipated daily demand.

    Commercial - SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 860 and 1,000-gallon sizes.

    Specification
    • At Eco2 Systems, we’re redefining how homes and businesses heat water with our eco-friendly heat pump water heaters. Powered by advanced CO₂ refrigerant technology, our SANCO2 systems deliver energy-efficient hot water solutions that are safe for the planet and perfect for modern living. Designed with sustainability in mind, our innovative water heating systems combine renewable energy integration, low global warming potential, and clean energy performance. Whether for residential or commercial use, Eco2 Systems offers next-generation water heating solutions that help you decarbonize, conserve energy, and move toward a zero-emissions future. With natural refrigerants and high-performance designs, our products are the ideal choice for those looking to embrace green technology without compromising on comfort or efficiency.

    Technical specification
    • Unique ref.360-gallon-asme-horizontal-storage-tank
    • Product familyCommercial Tanks
    • Product groupECO-HZ360GLNST
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (inches)45
    • Width (inches)90
    • Depth (inches)36
    Related
    • Material mainCarbon Steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)935
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC012339
    • ETIM NameStorage tank
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit