Publish your products
EcoSmart POU 6 Electric Tankless Water Heater
EcoSmart

EcoSmart POU 6 Electric Tankless Water Heater

The EcoSmart point-of-use series model POU 6 provides on-demand and endless hot water for single-sink handwashing applications and are perfect for bathroom, wet bar, office, recreational vehicle, and remote-use applications. Both the POU 3.5 and POU 6 models are non-thermostatic and have digital displays showing output temperature. EcoSmart water heaters are durable, compact, and easy to install.

As Featured on Amazon.com

Specification
  • Specification POU 6

    Voltage: 220
    Phase: Single
    kW: 5.5 kW
    Amperage Draw: 25 A
    Required Breaker: 25 A or 30 A
    Required Wire: 10 AWG
    Pipe Fittings: 1/2" NPT
    Dimensions (in.): 6"H x 11"W x 3"D
    Weight: 3.85 lb
    Activation Flow: 0.3 GPM
    Certification: UL-499, ETL Listed
    Warranty: 1 Year Limited

Technical specification
  • Unique ref.EcoSmart-POU-6-Electric-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States