Selecting the location and language will prioritise localised information. Continue
Multilume Re:Think Delta
Fagerhult

Multilume Re:Think Delta

Description:

A recessed workplace luminaire with a strong focus on sustainability. Body in Solid Board. Installation in ceiling with visible T-bars – VTB. Delta louvre provides efficient and optimal light comfort.

Solid Board luminaire body, hard recycled paper material. White visible surface. (RAL 9016).


Key Features:
Lumen: 3300lm, 4100lm, 4300lm
Colour temperature: 4000K, 3000K
Light distribution: Direct
Voltage: 220-240V
CRI: 80, 90
IP: 20
IK:
Standard Colours: White
Available Light control: Organic Response, DALI/Phase-pulse

Specification
  • Specification

    Dimension: 23, 595, 595
    Weight: 2.8 kg, 2.7 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn:


    Connection:

    Installation
    Recessed in suspended ceilings with visible T-bars, VTB (15 or 24 mm). Unventilated or ventilated building elements.

    Louvre
    Delta – microprism louvre in UV stabil polystyrene.

    Optics

Technical specification
  • Unique ref.Multilume_ReThink_Delta
  • TypeObject (single object)
  • Date of publishing2022-12-09
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe North America Asia Africa Oceania South America
Austria
Barbados
Afghanistan
Egypt
American Samoa
Argentina
Belgium
Greenland
Bahrain
Burkina Faso
Australia
Bosnia and Herzegovina
Guatemala
Israel
Eritrea
New Zealand
Bulgaria
United States
Kuwait
Ethiopia
Croatia
Lebanon
Nigeria
Czech Republic
Oman
South Africa
Denmark
Qatar
Estonia
Saudi Arabia
Faroe Islands
Turkey
Finland
United Arab Emirates
France
Armenia
Germany
China
Greece
India
Hungary
Japan
Iceland
Laos
Ireland
Macau
Italy
Malaysia
Latvia
Singapore
Lithuania
South Korea
Luxembourg
Taiwan
Malta
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Åland Islands