Publish your products
Scoot linear
Scoot linear
Scoot linear
Scoot linear
Scoot linear
Scoot linear
Scoot linear
Scoot linear
    Fagerhult

    Scoot linear

    Description:

    A modern direct/indirect lighting solution for modern offices. Available with Delta louvre in five colours.

    Luminaire body of extruded aluminium. Housing in 80 % recycled plastic lacquered in various colors. The opening at the top is covered by an active film that generates a broad beam and which works as a dust cover.


    Key Features:
    Lumen: 4700lm, 4900lm, 5050lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct/indirect
    Voltage: 220-240V
    CRI: 90, 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI

    Specification
    • Specification

      Dimension: 59, 73, 1294
      Weight: 2.900 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Wire pendant. Height adjustment of the wire via friction lock in the luminaire. Ceiling suspension ordered separately, see accessories.

      Louvre
      Delta – micro-prism louvre shutters in acrylic (PMMA).

      Optics

    Technical specification
    • Unique ref.Scoot_Linear
    • TypeObject (single object)
    • Date of publishing2026-03-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant