Publish your products
Touch Mini G2 Tunable White
Touch Mini G2 Tunable White
Touch Mini G2 Tunable White
Touch Mini G2 Tunable White
Touch Mini G2 Tunable White
Touch Mini G2 Tunable White
    Fagerhult

    Touch Mini G2 Tunable White

    Description:

    Spotlight installation on lighting track. Directed light with Tunable White that renders lighting with an extra dimension.

    Colour white (RAL 9016) black (RAL 9005) as standard.


    Key Features:
    Lumen: 2300lm
    Colour temperature:
    Light distribution: Wide Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: e-Sense Stage

    Specification
    • Specification

      Dimension: 85, 201, 100, 85
      Weight: 0.7 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      In ceiling lighting track or pendent mounted. Control Track or iTrack (DALI), Lighting Track Pro (wireless control).

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Mini_G2_Tunable_White
    • TypeObject (single object)
    • Date of publishing2025-12-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other