Publish your products
Hero Narrow Beam
Hero Narrow Beam
Hero Narrow Beam
Hero Narrow Beam
Hero Narrow Beam
Hero Narrow Beam
    Fagerhult

    Hero Narrow Beam

    Description:

    Developed for industrial facilities or sports centres with ball protection certification per VDE 0710-13. Glare-free with different lumen packages and provides a good, glare-free light even from greater heights.

    Luminaire body made of cast (RAL 9005) aluminium. Louvre frame made of coated sheet steel. Pressure balancing valve in side of luminaire body.


    Key Features:
    Lumen: 12000lm, 18000lm, 24000lm
    Colour temperature: 4000K
    Light distribution: Narrow Beam
    Voltage: 220-240V
    CRI: 80
    IP: 65, 66
    IK: 04, 08, 10
    Standard Colours: Black
    Available Light control: e-Sense Move Highbay aisle, DALI, Organic Response Highbay isle

    Specification
    • Specification

      Dimension: 102, 307, 589 | 87, 307, 498
      Weight: 7.3 kg, 7.300 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Flush-mounted, surface-mounted tandem bracket, tube bracket, wire bracket, adjustable ceiling/wall bracket and recess frame. Installation accessories are ordered separately, see accessories.

      Louvre
      Tempered protective glass or PMMA for higher IK classification.

      Optics

    Technical specification
    • Unique ref.Hero_Narrow_Beam
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted