Publish your products
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
Zkye 55 G2 Pendant
    Fagerhult

    Zkye 55 G2 Pendant

    Description:

    A Ø 55 mm pendant luminaire. Deep reflector for optimal light comfort and and good light distribution. For mounting to fixed ceilings with ceiling cups, or on contact rails with adapter.

    Standard white (RAL 9016) or black (RAL 9005).


    Key Features:
    Lumen: 1000lm, 1500lm, 1600lm
    Colour temperature: 2700K, 3000 BBBLK
    Light distribution: Wide Beam, Narrow Beam, Medium Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: DALI, e-Sense Stage integrated, Trailing Edge, On/off

    Specification
    • Specification

      Dimension: 55, 246
      Weight: 0.700 kg, 0.7 kg, 0.8 kg, 0.750 kg
      SDCM: 3, 2
      LED driver, h/max failure: 100000/10, 50000/10
      Tilt:
      Turn:


      Connection:

      Installation


      Louvre


      Optics

    Technical specification
    • Unique ref.Zkye_55_G2_Pendant
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant