Publish your products
VIA EVO surface 1130 UGR<16 3000K 50° black DALI

VIA EVO surface 1130 UGR<16 3000K 50° black DALI

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black surface-mounted luminaire with a length of 1130 mm, with a color temperature of 3000K, an angle of 50° and a DALI control system. Its UGR<16 makes it a perfect alternative for office applications.
Specification
  • Reference: 041021102D5-110

    Catalogue: Architectural

    EAN: 8421776533547

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium+PC

    Body finish: Black

    Light Source Energy Class: C

    IP: 20

    Type: I

    Power max (W): 32W

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 800mA CC

    Lumens max: 3989lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 50

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.041021102D5-110_-_VIA-EVO-surface-1130-UGR-16-3000K-50deg-black-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted